chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BC5-S18-RP4X-H1141/S250 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Capacitive Sensor
BC5-S18-RP4X-H1141/S250
Order ID no. 2601209
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NC contact
Output function
PNP
Approvals
UL
Design
Threaded barrel
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PA12-GF30, PEI
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Measuring principle
Capacitive
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M18 x 1
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
PNP
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€149.60
home
Turck-Shop
Sensors
Capacitive Sensors
BC5-S18-RP4X-H1141/S250
Item Total
€149.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support