chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-10S6S-2B5000-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-10S6S-2B5000-H1181
Order ID no. 100010296
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Push-Pull/HTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Optical
Output type
Incremental
Shaft Type
Solid shaft
Shaft diameter D (mm)
6
Flange diameter (mm)
58
Flange type
Synchro flange
Resolution incremental (ppr)
5000
Key Features
Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
6
Shaft Type
Solid shaft
home
Turck-Shop
Sensors
Encoders
REI-10S6S-2B5000-H1181
In Stock
Price Group
F3
List Price
€288.00
Item Total
€288.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support