chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-05IA0E-2H500-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-05IA0E-2H500-H1181
Order ID no. 100011197
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Push-Pull/HTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Aluminum chromated
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
85
Measuring principle
Optical
Output type
Incremental
Shaft Type
Hollow shaft
Shaft diameter D (mm)
6.35
Flange diameter (mm)
46
Flange type
Flange with stator coupling
Resolution incremental (ppr)
500
Key Features
Output type
Incremental
Flange diameter (mm)
46
Shaft diameter D (mm)
6.35
Shaft Type
Hollow shaft
In Stock
Price Group
F3
List Price
€253.50
home
Turck-Shop
Sensors
Encoders
REI-05IA0E-2H500-H1181
Item Total
€253.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support