chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
REM-99S6C-3C13S12M-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Multiturn
REM-99S6C-3C13S12M-H1181
Order ID no. 100011231
home
Home
Loading...
Technical Data
Protection class
IP67
Communication protocol
SSi
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Output type
Absolute multiturn
Shaft Type
Solid shaft
Shaft diameter D (mm)
6
Flange diameter (mm)
36
Flange type
Clamping flange
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
36
Shaft diameter D (mm)
6
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€419.40
home
Turck-Shop
Sensors
Encoders
REM-99S6C-3C13S12M-H1181
Item Total
€419.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support