chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REM-100B10E-5C13S12M-H1181 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
REM-100B10E-5C13S12M-H1181
Order ID no. 100011281
home
Home
Loading...
Technical Data
Protection class
IP67
Communication protocol
SSi
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Output type
Absolute multiturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
10
Flange diameter (mm)
46
Flange type
Flange with stator coupling
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
46
Shaft diameter D (mm)
10
Shaft Type
Blind hole shaft
In Stock
List Price
€454.40
home
Turck-Shop
Sensors
Encoders
REM-100B10E-5C13S12M-H1181
Item Total
€454.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support