chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REM-104H14E-5C13S12M-H1181 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
REM-104H14E-5C13S12M-H1181
Order ID no. 100011403
home
Home
Loading...
Technical Data
Protection class
IP67
Communication protocol
SSi
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Optical
Output type
Absolute multiturn
Shaft Type
Hollow shaft
Shaft diameter D (mm)
14
Flange diameter (mm)
63
Flange type
Flange with stator coupling
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
63
Shaft diameter D (mm)
14
Shaft Type
Hollow shaft
home
Turck-Shop
Sensors
Encoders
REM-104H14E-5C13S12M-H1181
In Stock
Price Group
F3
List Price
€697.00
Item Total
€697.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support