chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-E-113T8S-2B360-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-E-113T8S-2B360-H1181
Order ID no. 100011546
home
Home
Loading...
Technical Data
Protection class
IP64
Output function
Push-Pull/HTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Measuring principle
Optical
Output type
Incremental
Shaft Type
Solid shaft
Shaft diameter D (mm)
8
Flange diameter (mm)
58
Flange type
Synchro flange
Resolution incremental (ppr)
360
Key Features
Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
8
Shaft Type
Solid shaft
In Stock
Price Group
G1
List Price
€212.20
home
Turck-Shop
Sensors
Encoders
REI-E-113T8S-2B360-H1181
Item Total
€212.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support