chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-E-113T8S-4B2500-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
REI-E-113T8S-4B2500-H1181
Order ID no. 100011623
home
Home
Loading...
Technical Data
Protection class
IP64
Output function
RS422/TTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Measuring principle
Optical
Output type
Incremental
Shaft Type
Solid shaft
Shaft diameter D (mm)
8
Flange diameter (mm)
58
Flange type
Synchro flange
Resolution incremental (ppr)
2500
Key Features
Output type
Incremental
Flange diameter (mm)
58
Shaft diameter D (mm)
8
Shaft Type
Solid shaft
In Stock
List Price
€205.00
home
Turck-Shop
Sensors
Encoders
REI-E-113T8S-4B2500-H1181
Item Total
€205.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support