chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-E-114I10E-2B1024-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
REI-E-114I10E-2B1024-H1181
Order ID no. 100011765
home
Home
Loading...
Technical Data
Protection class
IP64
Output function
Push-Pull/HTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Measuring principle
Optical
Output type
Incremental
Shaft Type
Hollow shaft
Shaft diameter D (mm)
10
Flange diameter (mm)
63
Flange type
Flange with stator coupling
Resolution incremental (ppr)
1024
Key Features
Output type
Incremental
Flange diameter (mm)
63
Shaft diameter D (mm)
10
Shaft Type
Hollow shaft
In Stock
Price Group
G1
List Price
€205.00
home
Turck-Shop
Sensors
Encoders
REI-E-114I10E-2B1024-H1181
Item Total
€205.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support