chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
REI-E-111T6C-4A500-C | TURCK - Your Global Automation Partner
Incremental Encoder
REI-E-111T6C-4A500-C
Order ID no. 100011976
home
Home
Loading...
Technical Data
Protection class
IP64
Output function
RS422/TTL
Electrical connection
Cable
Housing material
Aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Measuring principle
Optical
Output type
Incremental
Shaft Type
Solid shaft
Shaft diameter D (mm)
6
Flange diameter (mm)
40
Flange type
Synchro/clamping flange
Resolution incremental (ppr)
500
Key Features
Output type
Incremental
Flange diameter (mm)
40
Shaft diameter D (mm)
6
Shaft Type
Solid shaft
In Stock
Price Group
G1
List Price
€145.00
home
Turck-Shop
Sensors
Encoders
REI-E-111T6C-4A500-C
Item Total
€145.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support