chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-E-112I8T-2B360-C | TURCK - Your Global Automation Partner
Incremental Encoder
REI-E-112I8T-2B360-C
Order ID no. 100012008
home
Home
Loading...
Technical Data
Protection class
IP64
Output function
Push-Pull/HTL
Electrical connection
Cable
Housing material
Aluminium
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Measuring principle
Optical
Output type
Incremental
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
8
Flange diameter (mm)
40
Flange type
Flange with mounting element
Resolution incremental (ppr)
360
Key Features
Output type
Incremental
Flange diameter (mm)
40
Shaft diameter D (mm)
8
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
€150.10
home
Turck-Shop
Sensors
Encoders
REI-E-112I8T-2B360-C
Item Total
€150.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support