chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REM-116T10S-7ASARNS-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Multiturn
REM-116T10S-7ASARNS-H1151
Order ID no. 100012463
home
Home
Loading...
Technical Data
Protection class
IP65
Output function
Analog output
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Output type
Absolute multiturn
Shaft Type
Solid shaft
Shaft diameter D (mm)
10
Flange diameter (mm)
58
Flange type
Synchro flange
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
58
Shaft diameter D (mm)
10
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€502.00
home
Turck-Shop
Sensors
Encoders
REM-116T10S-7ASARNS-H1151
Item Total
€502.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support