chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RES-185B8T-9D14B-H1151 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RES-185B8T-9D14B-H1151
Order ID no. 100016334
home
Home
Loading...
Technical Data
Protection class
IP67
Communication protocol
CANopen
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Output type
Absolute singleturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
8
Flange diameter (mm)
36
Flange type
Flange with mounting element
Measuring range
0…360°
Key Features
Output type
Absolute singleturn
Flange diameter (mm)
36
Shaft diameter D (mm)
8
Shaft Type
Blind hole shaft
In Stock
Price Group
F3
List Price
€351.50
home
Turck-Shop
Sensors
Encoders
RES-185B8T-9D14B-H1151
Item Total
€351.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support