chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RES-180S8S-8BAL-H1151/N0 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RES-180S8S-8BAL-H1151/N0
Order ID no. 100016363
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Magnetic
Output type
Absolute singleturn
Shaft Type
Solid shaft
Shaft diameter D (mm)
8
Flange diameter (mm)
36
Flange type
Synchro flange
Measuring range
0…360°
Key Features
Output type
Absolute singleturn
Flange diameter (mm)
36
Shaft diameter D (mm)
8
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€352.60
home
Turck-Shop
Sensors
Encoders
RES-180S8S-8BAL-H1151/N0
Item Total
€352.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support