chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REM-E-121T6S-9F32B-H1151 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
REM-E-121T6S-9F32B-H1151
Order ID no. 100023365
home
Home
Loading...
Technical Data
Protection class
IP64
Communication protocol
SAE J1939
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Die-cast zinc
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
70
Measuring principle
Magnetic
Output type
Absolute multiturn
Shaft Type
Solid shaft
Shaft diameter D (mm)
6
Flange diameter (mm)
58
Flange type
Synchro flange
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
58
Shaft diameter D (mm)
6
Shaft Type
Solid shaft
home
Turck-Shop
Sensors
Encoders
REM-E-121T6S-9F32B-H1151
In Stock
Price Group
G1
List Price
€439.90
Item Total
€439.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support