chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI360P1-QR20-LU4X2-0.15-DT04-3PMB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Miniature Encoder
RI360P1-QR20-LU4X2-0.15-DT04-3PMB
Order ID no. 100028541
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Output function
Analog output
Cable length (m)
0.25
Design
Rectangular
Electrical connection
Cable with connector
Connector type
Deutsch DT04-3PMB
Housing material
Plastic
Housing quality
Ultem
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Inductive
Operating voltage
DC
Output type
Absolute singleturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
6, 6.35
Flange type
Flange without mounting element
Measuring range
0…360°
Key Features
Output type
Absolute singleturn
Shaft diameter D (mm)
6, 6.35
Shaft Type
Blind hole shaft
In Stock
Price Group
G1
List Price
€110.00
home
Turck-Shop
Sensors
Encoders
RI360P1-QR20-LU4X2-0.15-DT04-3PMB
Item Total
€110.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support