chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
REM-106B15T-9E43B-B3M12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Multiturn
REM-106B15T-9E43B-B3M12
Order ID no. 100046557
home
Home
Loading...
Technical Data
Protection class
IP67
Communication protocol
PROFINET
Electrical connection
Connector
Connector type
3 x M12
Housing material
Aluminium
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Measuring principle
Optical
Output type
Absolute multiturn
Shaft Type
Blind hole shaft
Shaft diameter D (mm)
15
Flange diameter (mm)
58
Flange type
Flange with torque stop
Key Features
Output type
Absolute multiturn
Flange diameter (mm)
58
Shaft diameter D (mm)
15
Shaft Type
Blind hole shaft
home
Turck-Shop
Sensors
Encoders
REM-106B15T-9E43B-B3M12
In Stock
Price Group
F3
List Price
€849.00
Item Total
€849.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support