chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RES-107S10C-9E19B-B3M12 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Absolute Rotary Encoder - Singleturn
RES-107S10C-9E19B-B3M12
Order ID no. 100046564
home
Home
Loading...
Technical Data
Protection class
IP67
Communication protocol
PROFINET
Electrical connection
Connector
Connector type
3 x M12
Housing material
Aluminium
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Measuring principle
Optical
Output type
Absolute singleturn
Shaft Type
Solid shaft
Shaft diameter D (mm)
10
Flange diameter (mm)
58
Flange type
Clamping flange
Measuring range
0…360°
Key Features
Output type
Absolute singleturn
Flange diameter (mm)
58
Shaft diameter D (mm)
10
Shaft Type
Solid shaft
In Stock
Price Group
F3
List Price
€704.00
home
Turck-Shop
Sensors
Encoders
RES-107S10C-9E19B-B3M12
Item Total
€704.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support