chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI360P0-QR24M0-1000X2-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Contactless Encoder
RI360P0-QR24M0-1000X2-H1181
Order ID no. 1593153
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Output function
Push-Pull/HTL
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Metal/plastic
Housing quality
ZnAlCu1/PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
85
Measuring principle
Inductive
Operating voltage
DC
Output type
Incremental
Shaft Type
Hollow shaft
Shaft diameter D (mm)
6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20
Flange type
Flange without mounting element
Resolution incremental (ppr)
1000
Key Features
Output type
Incremental
Shaft diameter D (mm)
6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20
Shaft Type
Hollow shaft
In Stock
Price Group
G1
List Price
€275.10
home
Turck-Shop
Sensors
Encoders
RI360P0-QR24M0-1000X2-H1181
Item Total
€275.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support