chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FP100-300L-62-NA-H1141 | TURCK - Your Global Automation Partner
Flow Meter
FP100-300L-62-NA-H1141
Order ID no. 100001052
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69K
Approvals
CE, cULus
Design
Without display (integrated probe)
Immersion depth L (mm)
64.9
Medium
liquids
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature min. (°C)
-25
Media temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Key Features
Immersion depth L (mm)
64.9
In Stock
Price Group
D2
List Price
€202.40
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FP100-300L-62-NA-H1141
Item Total
€202.40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support