chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS100-300L-00-2LI-H1141 | TURCK - Your Global Automation Partner
Flow Sensor
FS100-300L-00-2LI-H1141
Order ID no. 100015938
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69K
Output function
Analog output
Approvals
CE, cULus
Design
With display (integrated probe)
Medium
liquids
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Media temperature min. (°C)
-25
Media temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Electrical output
Current output (3-wire), Current output (3-wire)
Key Features
Output function
Analog output
In Stock
Price Group
D2
List Price
€340.50
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FS100-300L-00-2LI-H1141
Item Total
€340.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support