chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FS101-300L-00-2UPN8-H1141 | TURCK - Your Global Automation Partner
Flow Sensor
FS101-300L-00-2UPN8-H1141
Order ID no. 100030864
home
Home
Loading...
Technical Data
Protection class
IP66, IP67, IP69K
Switching element function
NO/NC programmable
Output function
PNP/NPN
Approvals
CE, cULus
Design
With display (integrated probe)
Medium
liquids
Communication protocol
IO-Link
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless-steel/Plastic
Housing quality
1.4404 (AISI 316L)/Grilamid TR90 UV/Elastollan C 65 A 15 HPM 000/Ultramid A3X2G5
Media temperature min. (°C)
-25
Media temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Electrical output
2 × switching output, IO-Link
Key Features
Communication protocol
IO-Link
Output function
PNP/NPN
In Stock
Price Group
D2
List Price
€340.50
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FS101-300L-00-2UPN8-H1141
Item Total
€340.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support