chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-G3/4A4-NAEX/L100/D100/D093 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-G3/4A4-NAEX/L100/D100/D093
Order ID no. 6870171
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Cable color
Blue
Approvals
ATEX, CE, UKCA, GOST
Design
Immersion
Process connection
G 3/4''
Medium
liquids
Detection type
Calorimetric
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4539 (AISI 904L)
Media temperature min. (°C)
10
Media temperature max. (°C)
120
Mounting conditions
Immersion sensor
Key Features
Process connection
G 3/4''
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G3/4A4-NAEX/L100/D100/D093
In Stock
Price Group
D2
List Price
€2,285.00
Item Total
€2,285.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support