chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Flow Monitoring
FCS-G1/2HC22-NAEX/D100 5M
Order ID no. 6870368
In Stock
Price Group
D2
List Price
€1,546.00
Item Total
€1,546.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-G1/2HC22-NAEX/D100 5M
Technical Data
Protection class
IP67
Cable length (m)
5
Cable color
Blue
Approvals
ATEX, CE, UKCA, GOST
Design
Immersion
Process connection
G 1/2''
Medium
liquids
Detection type
Calorimetric
Electrical connection
Cable
Housing material
Metal
Housing quality
Hastelloy C22 (2.4602)
Media temperature min. (°C)
10
Media temperature max. (°C)
120
Ambient temperature min. (°C)
10
Ambient temperature max. (°C)
120
Mounting conditions
Immersion sensor
Key Features
Process connection
G 1/2''