chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCI-D10A4P-LIX-H1141/A | TURCK - Your Global Automation Partner
Flow Monitoring
FCI-D10A4P-LIX-H1141/A
Order ID no. 6870639
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
Analog output
Approvals
cULus
Design
Inline
Process connection
G 1/4''
Medium
gases
Detection type
Calorimetric
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Media temperature min. (°C)
0
Media temperature max. (°C)
80
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
60
Mounting conditions
Inline sensor
Operating voltage
DC
Key Features
Process connection
G 1/4''
Output function
Analog output
In Stock
Price Group
D2
List Price
€613.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCI-D10A4P-LIX-H1141/A
Item Total
€613.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support