chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FCI-TCD04A4P-AP8X-H1141 | TURCK - Your Global Automation Partner
Flow Monitoring
FCI-TCD04A4P-AP8X-H1141
Order ID no. 6870656
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Approvals
cULus
Design
Inline
Process connection
Barrel 4 mm
Medium
liquids
Detection type
Calorimetric
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT
Media temperature min. (°C)
0
Media temperature max. (°C)
60
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
60
Mounting conditions
Inline sensor
Operating voltage
DC
Key Features
Process connection
Barrel 4 mm
Output function
PNP
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCI-TCD04A4P-AP8X-H1141
In Stock
Price Group
D2
List Price
€529.00
Item Total
€529.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support