chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-HA2P-LIX/AL115 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-HA2P-LIX/AL115
Order ID no. 6870722
home
Home
Loading...
Technical Data
Output function
Analog output
Cable length (m)
2
Design
Immersion
Process connection
G 1” female thread DIN 3852
Medium
gases
Detection type
Calorimetric
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Key Features
Process connection
G 1” female thread DIN 3852
Output function
Analog output
In Stock
Price Group
D2
List Price
€533.00
Item Total
€533.00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-HA2P-LIX/AL115
Contact Support