chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-HA2P-VRX/24VDC/AL115 6M | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-HA2P-VRX/24VDC/AL115 6M
Order ID no. 6870725
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
Complementary contact
Output function
Relay output
Cable length (m)
6
Design
Immersion
Process connection
G 1” female thread DIN 3852
Medium
gases
Detection type
Calorimetric
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Key Features
Process connection
G 1” female thread DIN 3852
Output function
Relay output
In Stock
Price Group
D2
List Price
€449.10
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-HA2P-VRX/24VDC/AL115 6M
Item Total
€449.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support