chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCIC-G1/4A4P-AP8-H1141/1.0 | TURCK - Your Global Automation Partner
Flow Monitoring
FCIC-G1/4A4P-AP8-H1141/1.0
Order ID no. 6870781
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Approvals
cULus
Design
Inline
Process connection
G 1/4''
Medium
liquids
Detection type
Calorimetric
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT-GF30
Media temperature min. (°C)
0
Media temperature max. (°C)
60
Ambient temperature min. (°C)
0
Ambient temperature max. (°C)
60
Mounting conditions
Inline sensor
Operating voltage
DC
Key Features
Process connection
G 1/4''
Output function
PNP
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCIC-G1/4A4P-AP8-H1141/1.0
In Stock
Price Group
D2
List Price
€377.70
Item Total
€377.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support