chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-N1/2A4P-ARX-B3141/230VAC | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-N1/2A4P-ARX-B3141/230VAC
Order ID no. 6871029
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
Relay output
Design
Immersion
Process connection
1/2″ NPT
Medium
liquids
Detection type
Calorimetric
Electrical connection
Connector
Connector type
1/2″
Housing material
Plastic
Housing quality
PBT
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
AC
Key Features
Process connection
1/2″ NPT
Output function
Relay output
In Stock
Price Group
D2
List Price
€404.20
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-N1/2A4P-ARX-B3141/230VAC
Item Total
€404.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support