chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-N1/2A4-NA-H1141 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-N1/2A4-NA-H1141
Order ID no. 6871303
home
Home
Loading...
Technical Data
Protection class
IP67
Design
Immersion
Process connection
1/2″ NPT
Medium
liquids
Detection type
Calorimetric
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature min. (°C)
-20
Media temperature max. (°C)
80
Mounting conditions
Immersion sensor
Key Features
Process connection
1/2″ NPT
In Stock
Price Group
D2
List Price
€237.80
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-N1/2A4-NA-H1141
Item Total
€237.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support