chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-50A4-AP8X-H1141/D014 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-50A4-AP8X-H1141/D014
Order ID no. 6872025
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
PNP
Approvals
cULus
Design
Immersion
Process connection
Tri-Clamp 1 1/2″
Medium
liquids
Detection type
Calorimetric
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Media temperature min. (°C)
0
Media temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Ambient temperature max. (°C)
80
Mounting conditions
Immersion sensor
Operating voltage
DC
Key Features
Process connection
Tri-Clamp 1 1/2″
Output function
PNP
In Stock
Price Group
D2
List Price
€727.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-50A4-AP8X-H1141/D014
Item Total
€727.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support