chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-50A4-NAEX/D014/D100/D024 | TURCK - Your Global Automation Partner
Flow Monitoring
FCS-50A4-NAEX/D014/D100/D024
Order ID no. 6872053
home
Home
Loading...
Technical Data
Protection class
IP67
Cable length (m)
2
Cable color
Blue
Approvals
ATEX, CE, UKCA, GOST
Design
Immersion
Process connection
Tri-Clamp 1 1/2″
Medium
liquids
Detection type
Calorimetric
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Media temperature min. (°C)
10
Media temperature max. (°C)
120
Ambient temperature min. (°C)
10
Ambient temperature max. (°C)
120
Mounting conditions
Immersion sensor
Key Features
Process connection
Tri-Clamp 1 1/2″
In Stock
Price Group
D2
List Price
€561.00
home
Turck-Shop
Sensors
Flow Sensors/Flow Meters
FCS-50A4-NAEX/D014/D100/D024
Item Total
€561.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support