chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
B2NF85H-QR20-2UPN6X3-H1141 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Dynamic Inclinometer
B2NF85H-QR20-2UPN6X3-H1141
Order ID no. 100026932
home
Home
Loading...
Technical Data
Protection class
IP68, IP69K
Switching element function
NO/NC
Output function
PNP/NPN
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
Ultem
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
85
Measuring principle
Combination of gyroscopes and accelerometers
Number of measuring axes
2
Construction size
71.6 x 62.6 x 20 mm
Measuring range
-85…85°
Key Features
Measuring range
-85…85°
Number of measuring axes
2
Output function
PNP/NPN
In Stock
Price Group
H1
List Price
€345.00
home
Turck-Shop
Sensors
Inclinometers
B2NF85H-QR20-2UPN6X3-H1141
Item Total
€345.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support