chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-M30-ADZ3X 12M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI15-M30-ADZ3X 12M
Order ID no. 100018051
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Cable length (m)
12
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
AC/DC
Rated switching distance (mm)
15
Construction size
M30 x 1.5
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€77.50
home
Turck-Shop
Sensors
Inductive Sensors
NI15-M30-ADZ3X 12M
Item Total
€77.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support