chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI3-EH6.5K-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor
NI3-EH6.5K-Y1
Order ID no. 1004700
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Cable length (m)
2
Cable color
Blue
Design
Smooth barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4427 SO
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
3
Construction size
Ø 6.5 mm
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
3
In Stock
Price Group
E1
List Price
€43.30
home
Turck-Shop
Sensors
Inductive Sensors
NI3-EH6.5K-Y1
Item Total
€43.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support