chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-P12-Y1X/S97 | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-P12-Y1X/S97
Order ID no. 1009402
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Cable length (m)
2
Cable color
Red brown
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
5
Construction size
M12 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
5
In Stock
Price Group
E1
List Price
€65.90
home
Turck-Shop
Sensors
Inductive Sensors
NI5-P12-Y1X/S97
Item Total
€65.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support