chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-CP40-Y2X | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-CP40-Y2X
Order ID no. 1011122
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
20
Construction size
114 x 40 x 40 mm
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
NAMUR
Rated switching distance (mm)
20
In Stock
Price Group
E1
List Price
€205.30
home
Turck-Shop
Sensors
Inductive Sensors
NI20-CP40-Y2X
Item Total
€205.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support