chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-P12-Y1/S100 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-P12-Y1/S100
Order ID no. 10302
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
100
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
2
Construction size
M12 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€54.80
home
Turck-Shop
Sensors
Inductive Sensors
BI2-P12-Y1/S100
Item Total
€54.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support