chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-Q20-Y1X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI15-Q20-Y1X-H1141
Order ID no. 1080025
home
Home
Loading...
Technical Data
Protection class
IP67
Output function
NAMUR
Design
Rectangular
Electrical connection
Connector
Connector type
M12 × 1
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
DC
Rated switching distance (mm)
15
Construction size
68 x 40 x 20 mm
Key Features
Electrical connection
Connector
Mounting conditions
Flush
Output function
NAMUR
Rated switching distance (mm)
15
In Stock
Price Group
E1
List Price
€51.50
home
Turck-Shop
Sensors
Inductive Sensors
BI15-Q20-Y1X-H1141
Item Total
€51.50
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support