chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
BI2-S12-AZ31X/S100 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-S12-AZ31X/S100
Order ID no. 1302001
In Stock
Price Group
E1
List Price
€169.80
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
100
Mounting conditions
Flush
Operating voltage
AC
Rated switching distance (mm)
2
Construction size
M12 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
2
home
Turck-Shop
Sensors
Inductive Sensors
BI2-S12-AZ31X/S100
Item Total
€169.80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support