chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-S12-AZ31X/S97 | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-S12-AZ31X/S97
Order ID no. 1302002
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Cable length (m)
2
Cable color
Red brown
Design
Threaded barrel
Electrical connection
Cable
Housing material
Plastic
Housing quality
PA12-GF30
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Mounting conditions
Flush
Operating voltage
AC
Rated switching distance (mm)
2
Construction size
M12 x 1
Key Features
Electrical connection
Cable
Mounting conditions
Flush
Output function
2-wire
Rated switching distance (mm)
2
In Stock
Price Group
E1
List Price
€178.30
home
Turck-Shop
Sensors
Inductive Sensors
BI2-S12-AZ31X/S97
Item Total
€178.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support