chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SI15-K30-AZ3 | TURCK - Your Global Automation Partner
Inductive Sensor
SI15-K30-AZ3
Order ID no. 13069
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
NO contact
Output function
2-wire
Cable length (m)
2
Design
Slot sensor
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Operating voltage
AC
Slot width (mm)
15
Construction size
48 x 60 x 30 mm
Key Features
Electrical connection
Cable
Output function
2-wire
In Stock
Price Group
E1
List Price
€146.10
home
Turck-Shop
Sensors
Inductive Sensors
SI15-K30-AZ3
Item Total
€146.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support