chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI40-CP80-FZ3X2/S97 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
NI40-CP80-FZ3X2/S97
Order ID no. 1340510
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Connection programmable
Output function
2-wire
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-40
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
AC
Rated switching distance (mm)
40
Construction size
80 x 80 x 41 mm
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
40
In Stock
Price Group
E1
List Price
€305.00
home
Turck-Shop
Sensors
Inductive Sensors
NI40-CP80-FZ3X2/S97
Item Total
€305.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support