chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI50-CP80-FZ3X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI50-CP80-FZ3X2
Order ID no. 13406
In Stock
Price Group
E1
List Price
€250.60
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Connection programmable
Output function
2-wire
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
AC
Rated switching distance (mm)
50
Construction size
80 x 80 x 41 mm
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
50
home
Turck-Shop
Sensors
Inductive Sensors
NI50-CP80-FZ3X2
Item Total
€250.60
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support