chevron_left
Menu
Home
Products
Turck
search
person
Login
add_shopping_cart
NI40-G47SR-FZ3X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI40-G47SR-FZ3X2
Order ID no. 13428
home
Home
Loading...
Technical Data
Protection class
IP67
Switching element function
Connection programmable
Output function
2-wire
Design
Threaded barrel
Electrical connection
Terminal chamber
Housing material
Metal
Housing quality
CuZn
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
AC
Rated switching distance (mm)
40
Construction size
Pg 36
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
2-wire
Rated switching distance (mm)
40
In Stock
List Price
€207.10
home
Turck-Shop
Sensors
Inductive Sensors
NI40-G47SR-FZ3X2
Item Total
€207.10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support