chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI40R- | TURCK - Your Global Automation Partner
Inductive Sensor
NI40R-
Order ID no. 1430101
home
Home
Loading...
Technical Data
Protection class
IP65
Design
Ring probe
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Inside ring diameter D (mm)
40
Construction size
95 x 100 x 32 mm
In Stock
Price Group
E1
List Price
€224.70
home
Turck-Shop
Sensors
Inductive Sensors
NI40R-
Item Total
€224.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support