chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI65R-S32SR-VP44X | TURCK - Your Global Automation Partner
Inductive Sensor
NI65R-S32SR-VP44X
Order ID no. 1440008
home
Home
Loading...
Technical Data
Protection class
IP65
Switching element function
Complementary contact
Output function
PNP
Design
Ring sensor
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
ABS
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Inside ring diameter D (mm)
65
Operating voltage
DC
Construction size
175 x 100 x 32 mm
Key Features
Electrical connection
Terminal chamber
Output function
PNP
In Stock
Price Group
E1
List Price
€743.00
home
Turck-Shop
Sensors
Inductive Sensors
NI65R-S32SR-VP44X
Item Total
€743.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support