chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI100U-K90SR-VN4X2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI100U-K90SR-VN4X2
Order ID no. 1515503
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
Complementary contact
Output function
NPN
Design
Rectangular
Electrical connection
Terminal chamber
Housing material
Plastic
Housing quality
PBT-GF30-V0
Ambient temperature min. (°C)
-30
Ambient temperature max. (°C)
85
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
100
Construction size
130 x 75 x 60 mm
Key Features
Electrical connection
Terminal chamber
Mounting conditions
Non-flush
Output function
NPN
Rated switching distance (mm)
100
In Stock
Price Group
E2
List Price
€325.20
home
Turck-Shop
Sensors
Inductive Sensors
NI100U-K90SR-VN4X2
Item Total
€325.20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support