chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI35-CP40-VP4X2/S369-F 30M | TURCK - Your Global Automation Partner
Inductive Sensor
NI35-CP40-VP4X2/S369-F 30M
Order ID no. 1569425
home
Home
Loading...
Technical Data
Protection class
IP68
Switching element function
Complementary contact
Output function
PNP
Cable length (m)
30
Design
Rectangular
Electrical connection
Cable
Housing material
Plastic
Housing quality
Ultem
Ambient temperature min. (°C)
-25
Ambient temperature max. (°C)
70
Mounting conditions
Non-flush
Operating voltage
DC
Rated switching distance (mm)
35
Construction size
190 x 67 x 50 mm
Key Features
Electrical connection
Cable
Mounting conditions
Non-flush
Output function
PNP
Rated switching distance (mm)
35
In Stock
Price Group
E1
List Price
€537.00
home
Turck-Shop
Sensors
Inductive Sensors
NI35-CP40-VP4X2/S369-F 30M
Item Total
€537.00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support